IESNA:LM-63-2002
[TEST]P940999
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19396
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2584.6 2383.3 2199.8 2028.9 1889.5 1829.7 1826.6 1858 1941.9 2120.1
2398 2723.1 3090 3492.7 3830.3 4135.4 4418.5 4732.1 4987.9 5262.6
5601.3 5824.6 5989.3 6201.1 6505.1 7121.7 8043.3 9204.1 10161.4 10034.5
8232.1 4414.3 1439.6 611.3 239.1 78.6 0
2584.6 2398 2215.6 2042.6 1903.1 1833.9 1834.9 1864.3 1947.1 2123.3
2395.9 2707.3 3075.4 3483.2 3821.9 4131.2 4408.1 4704.8 4972.2 5247.9
5580.3 5837.2 6014.4 6165.4 6480 7058.8 7935.3 9097.1 10121.5 10010.4
8388.3 4661.8 1655.6 636.5 267.4 95.4 0
2584.6 2404.3 2229.2 2063.5 1925.1 1846.5 1836 1854.9 1918.8 2054.1
2285.8 2597.2 2956.9 3341.7 3704.5 4030.6 4303.2 4552.8 4815.9 5115.8
5449.3 5808.9 6102.5 6330 6607.9 7078.7 7834.7 8973.4 10269.4 10789.5
9595.2 6229.4 2482.9 1109.4 489.7 175.1 0
2584.6 2401.2 2241.8 2086.6 1951.3 1872.7 1849.6 1863.3 1907.3 2006.9
2194.6 2460.9 2778.6 3125.7 3482.2 3855.5 4210.9 4509.8 4790.8 5098
5471.3 5844.6 6184.3 6489.4 6843.8 7287.3 7979.4 9109.7 10830.4 12523.7
12493.3 9224 4696.4 2217.7 1025.5 351.3 0
2584.6 2416.9 2272.2 2138 2015.3 1928.3 1895.8 1902 1935.6 2009
2142.2 2346.6 2620.3 2913.9 3223.2 3588.1 4012.8 4456.3 4848.4 5254.2
5646.4 6083.6 6545 6983.3 7474 8092.6 8964 10247.4 12297.3 14880.9
15808.8 12341.3 8019.2 4115.5 1782.5 554.7 0
2584.6 2414.8 2281.6 2147.4 2026.8 1935.6 1898.9 1907.3 1939.8 2011.1
2130.6 2329.9 2593 2882.4 3184.4 3540.9 3969.8 4420.6 4833.8 5258.4
5662.1 6098.3 6559.7 7022.1 7535.8 8174.4 9044.7 10311.3 12299.4 14825.3
15801.5 12526.9 7984.6 4051.6 1743.7 534.8 0
2584.6 2436.8 2316.2 2205.1 2100.2 2016.3 1973.4 1966 1997.5 2061.4
2164.2 2322.5 2523.8 2766 3065.9 3407.8 3852.3 4350.4 4894.6 5473.4
6055.3 6627.8 7167.8 7693.1 8248.9 8875.9 9583.6 10457.1 11576.9 12637
11987.9 8428.2 3612.2 1150.2 415.2 101.7 0
2584.6 2464.1 2368.6 2286.9 2209.3 2141.1 2097.1 2076.1 2089.7 2145.3
2235.5 2352.9 2508.1 2724.1 3018.7 3392 3838.7 4352.5 4910.3 5478.6
6019.7 6536.6 7028.4 7502.3 7929.1 8301.3 8593.8 8758.4 8622.1 7590.4
4825.4 1688.1 662.7 380.6 188.7 65 0
2584.6 2501.8 2437.9 2383.3 2335.1 2287.9 2258.6 2249.1 2258.6 2295.3
2357.1 2445.2 2576.3 2777.6 3046 3386.8 3798.9 4264.4 4739.4 5202.8
5629.6 6052.2 6402.4 6712.7 6940.3 7053.5 7011.6 6681.3 5776.4 3891.1
1609.5 691 472.9 332.4 212.9 92.3 0
2584.6 2538.5 2508.1 2486.1 2465.1 2449.4 2446.2 2459.9 2488.2 2539.6
2607.7 2697.9 2820.6 3006.2 3244.2 3557.7 3943.6 4378.7 4834.8 5308.8
5790 6265 6705.4 7085 7385.9 7503.3 7275.8 6399.2 4537 2046.7
848.3 543.1 384.8 263.2 172 78.6 0
2584.6 2592 2596.2 2607.7 2620.3 2639.2 2667.5 2715.7 2781.8 2865.7
2973.7 3105.8 3289.3 3545.1 3879.6 4285.4 4744.6 5231.2 5736.6 6243
6745.3 7238.1 7701.5 8019.2 8081.1 7749.8 6870 5315 3075.4 1152.3
595.6 412.1 285.2 176.2 104.9 37.7 0
2584.6 2606.7 2625.5 2657 2684.3 2716.8 2760.8 2814.3 2888.7 2978.9
3086.9 3227.4 3413 3657.3 3953 4298 4676.5 5072.8 5483.9 5886.5
6271.3 6653 6977 7161.5 7081.8 6642.5 5757.5 4391.3 2502.9 948.9
506.4 345 239.1 143.6 78.6 22 0
2584.6 2623.4 2662.2 2704.2 2750.3 2790.2 2844.7 2906.5 2971.6 3058.6
3155.1 3264.1 3405.7 3582.9 3789.4 4021.1 4273.8 4533.9 4800.2 5051.9
5287.8 5478.6 5577.2 5497.5 5174.5 4559 3708.7 2686.4 1525.6 700.4
426.8 302 213.9 139.5 82.8 28.3 0
2584.6 2643.4 2711.5 2781.8 2842.6 2889.8 2941.2 2981 3011.4 3040.8
3061.7 3077.5 3092.1 3099.5 3087.9 3036.6 2942.2 2827.9 2715.7 2551.1
2281.6 1936.7 1604.3 1327.5 1101 921.7 782.2 673.2 580.9 502.3
422.6 353.4 287.3 215 137.4 50.3 0
2584.6 2672.7 2759.8 2844.7 2902.4 2940.1 2960 2967.4 2951.6 2924.4
2884.5 2825.8 2730.4 2606.7 2451.5 2279.5 2111.8 1951.3 1793 1633.6
1472.1 1325.4 1199.5 1075.8 967.8 873.4 794.8 726.6 660.6 594.5
516.9 442.5 356.5 266.3 156.2 61.9 0
2584.6 2697.9 2806.9 2884.5 2932.8 2948.5 2939.1 2922.3 2883.5 2827.9
2736.7 2594.1 2430.5 2274.3 2153.7 2054.1 1942.9 1815 1684 1561.3
1461.7 1408.2 1330.6 1223.6 1121.9 1029.7 936.3 845.1 764.4 686.8
597.7 500.2 386.9 273.7 159.4 76.5 0
2584.6 2718.9 2835.2 2907.6 2933.8 2925.4 2909.7 2874 2810.1 2710.5
2578.4 2437.9 2311 2199.8 2093.9 1990.1 1880 1763.6 1661.9 1585.4
1562.3 1556 1502.6 1414.5 1319.1 1221.5 1104.1 988.8 881.8 791.6
703.6 606.1 509.6 393.2 274.7 142.6 0
2584.6 2740.9 2860.4 2924.4 2929.6 2907.6 2879.3 2824.8 2726.2 2605.6
2497.6 2408.5 2313.1 2201.9 2078.2 1956.6 1829.7 1710.2 1600.1 1537.2
1516.2 1488.9 1456.4 1400.8 1304.4 1207.9 1124 1046.4 986.7 920.6
837.8 749.7 654.3 542.1 424.7 252.7 0
2584.6 2754.5 2873 2920.2 2914.9 2882.4 2838.4 2762.9 2650.7 2550
2479.8 2411.6 2326.7 2216.6 2082.4 1928.3 1776.2 1632.6 1506.8 1451.2
1392.5 1352.6 1305.4 1204.8 1105.2 1028.6 964.7 918.5 881.8 824.2
767.5 681.6 585.1 490.7 379.6 225.4 0
2584.6 2759.8 2884.5 2924.4 2907.6 2873 2817.4 2719.9 2610.9 2530.1
2470.4 2408.5 2328.8 2227.1 2085.5 1911.5 1719.6 1547.6 1414.5 1348.4
1275 1209 1115.6 1004.5 919.6 854.6 803.2 760.2 714.1 660.6
620.7 537.9 438.3 358.6 275.8 138.4 0
2584.6 2775.5 2892.9 2926.5 2908.6 2868.8 2800.6 2702.1 2593 2517.5
2460.9 2392.8 2318.3 2209.3 2068.8 1895.8 1698.6 1504.7 1360 1262.4
1164.9 1093.6 993 910.1 830.4 768.6 719.3 680.5 648 611.3
645.9 535.8 408.9 312.5 231.7 96.5 0
2584.6 2774.4 2895 2929.6 2910.7 2866.7 2805.9 2703.1 2590.9 2519.6
2460.9 2395.9 2323.6 2217.7 2080.3 1906.2 1708.1 1509.9 1355.8 1253
1155.5 1081 982.5 897.5 817.9 754.9 705.7 667.9 639.6 602.9
666.9 493.9 391.1 314.6 233.8 96.5 0
